Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.

Single Output Clock Generator

Package Information

Pkg. Type:TSSOP
Pkg. Code:PGG16
Lead Count (#):16
Pkg. Dimensions (mm):5.0 x 4.4 x 1.0
Pitch (mm):0.65

Environmental & Export Classifications

Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
Moisture Sensitivity Level (MSL)1

Product Attributes

Pkg. TypeTSSOP
Lead Count (#)16
Pb (Lead) FreeYes
Carrier TypeTube
Advanced FeaturesReference Output
C-C Jitter Max P-P (ps)90
Core Voltage (V)3.3
Feedback InputNo
Input Freq (MHz)10 - 160
Input TypeCrystal, LVCMOS
Inputs (#)1
Length (mm)5
MOQ96
Moisture Sensitivity Level (MSL)1
Output Banks (#)2
Output Freq Range (MHz)48 - 160
Output TypeLVCMOS
Output Voltage (V)3.3
Outputs (#)2
Package Area (mm²)22
Pb Free Categorye3 Sn
Pitch (mm)0.65
Pkg. Dimensions (mm)5.0 x 4.4 x 1.0
Prog. ClockNo
Qty. per Carrier (#)96
Qty. per Reel (#)0
Reference OutputYes
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Spread SpectrumNo
Tape & ReelNo
Temp. Range (°C)-40 to 85°C
Thickness (mm)1
Width (mm)4.4

Description

The IDT5V926A is a low-cost, low skew, low jitter, and high-performance clock multiplier with a reference clock from either a lower frequency crystal or clock input. It has been specially designed to interface with Gigabit Ethernet and Fast Ethernet applications by providing a 125MHz clock from 25MHz input. It can be programmed to provide output frequencies ranging from 48MHz to 160MHz, with input frequencies ranging from 6MHz to 80MHz. The IDT5V926A includes an internal RC filter that provides excellent jitter characteristics and eliminates the need for external components. When using the optional crystal input, the device accepts a 10 - 40MHz fundamental mode crystal with a maximum equivalent series resistance of 50?.