Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.

Programmable LVCMOS/LVTTL Clock Generator

Package Information

CAD Model:View CAD Model
Pkg. Type:QSOP
Pkg. Code:PCG16
Lead Count (#):16
Pkg. Dimensions (mm):4.9 x 3.8 x 1.47
Pitch (mm):0.64

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)16
Carrier TypeReel
Moisture Sensitivity Level (MSL)1
Qty. per Reel (#)3000
Qty. per Carrier (#)0
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-40 to 85°C
Advanced FeaturesFeedback Input
C-C Jitter Max P-P (ps)300
Core Voltage (V)3.3
Feedback InputYes
Input Freq (MHz)10 - 160
Input TypeCrystal, LVCMOS
Inputs (#)2
Length (mm)4.9
MOQ3000
Output Banks (#)2
Output Freq Range (MHz)25 - 160
Output Skew (ps)110
Output TypeLVCMOS
Output Voltage (V)3.3
Outputs (#)4
Package Area (mm²)18.6
Pitch (mm)0.64
Pkg. Dimensions (mm)4.9 x 3.8 x 1.47
Pkg. TypeQSOP
Product CategoryGeneral Purpose Clocks
Prog. ClockNo
Reel Size (in)13
Reference OutputNo
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Spread SpectrumNo
Tape & ReelYes
Thickness (mm)1.47
Width (mm)3.8

Description

The 5V925BI is a high-performance, low skew, low jitter phase-locked loop (PLL) clock driver. It provides precise phase and frequency alignment of its clock outputs to an externally applied clock input or internal crystal oscillator. The 5V925BI has been specially designed to interface with Gigabit Ethernet and Fast Ethernet applications by providing a 125MHz clock from 25MHz input. It can also be programmed to provide output frequencies ranging from 3.125MHz to 160MHz with input frequencies ranging from 3.125MHz to 80MHz.