Skip to main content
EEPROM Programmable Clock Generator

Package Information

CAD Model: View CAD Model
Pkg. Type: VFQFPN
Pkg. Code: NLG24
Lead Count (#): 24
Pkg. Dimensions (mm): 4.0 x 4.0 x 0.9
Pitch (mm): 0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL) 1
Pb (Lead) Free Yes
ECCN (US) EAR99
HTS (US) 8542.39.0090

Product Attributes

Lead Count (#) 24
Carrier Type Tray
Moisture Sensitivity Level (MSL) 1
Qty. per Reel (#) 0
Qty. per Carrier (#) 490
Pb (Lead) Free Yes
Pb Free Category e3 Sn
Temp. Range (°C) -40 to 85°C
Country of Assembly THAILAND
Country of Wafer Fabrication TAIWAN, UNITED STATES
Advanced Features Programmable Clock, Spread Spectrum, Reference Output
Core Voltage (V) 3.3
Family Name VersaClock 3
Input Freq (MHz) 1 - 200
Input Type Crystal, LVCMOS
Inputs (#) 2
Length (mm) 4
MOQ 150
Output Banks (#) 5
Output Freq Range (MHz) 0.001 - 200
Output Skew (ps) 75
Output Type LVCMOS
Output Voltage (V) 3.3
Outputs (#) 5
Package Area (mm²) 16
Period Jitter Max P-P (ps) 100
Period Jitter Typ P-P (ps) 80
Pitch (mm) 0.5
Pkg. Dimensions (mm) 4.0 x 4.0 x 0.9
Pkg. Type VFQFPN
Price (USD) $3.65225
Prog. Clock Yes
Prog. Interface I2C, EEPROM
Published No
Reference Output Yes
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Spread Spectrum Yes
Tape & Reel No
Thickness (mm) 0.9
Width (mm) 4

Description

The 5V49EE503 is a programmable clock generator intended for high performance data-communications, telecommunications, consumer, and networking applications. There are four internal PLLs, each individually programmable, allowing for four unique non-integer-related frequencies. The frequencies are generated from a single reference clock. The reference clock can come from one of the two redundant clock inputs. Automatic or manual switchover function allows any one of the redundant clocks to be selected during normal operation. The 5V49EE503 is in-system, programmable and can be programmed through the use of I2C interface. An internal EEPROM allows the user to save and restore the configuration of the device without having to reprogram it on power-up. Each of the four PLLs has an 7-bit reference divider and a 12-bit feedback divider. This allows the user to generate four unique non-integer-related frequencies. The PLL loop bandwidth is programmable to allow the user to tailor the PLL response to the application. For instance, the user can tune the PLL parameters to minimize jitter generation or to maximize jitter attenuation. Spread spectrum generation and/or fractional divides are allowed on two of the PLLs. There are a total of four 8-bit output dividers. The outputs are connected to the PLLs via a switch matrix. The switch matrix allows the user to route the PLL outputs to any output bank. This feature can be used to simplify and optimize the board layout. In addition, each output's slew rate and enable/disable function is programmable.