Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.

2.5V to 3.3V High Performance Clock Buffer

Package Information

CAD Model:View CAD Model
Pkg. Type:VFQFPN
Pkg. Code:NRG16
Lead Count (#):16
Pkg. Dimensions (mm):4.5 x 3.5 x 0.95
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)16
Carrier TypeReel
Moisture Sensitivity Level (MSL)1
Qty. per Reel (#)4500
Package Area (mm²)15.8
Pitch (mm)0.5
Pkg. Dimensions (mm)4.5 x 3.5 x 0.95
Qty. per Carrier (#)0
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-40 to 85°C
Accepts Spread Spec InputNo
Advanced FeaturesReference Output
Core Voltage (V)2.5V, 3.3V
FunctionBuffer
Input Freq (MHz)200
Input TypeLVCMOS, LVTTL
Inputs (#)1
Length (mm)4.5
MOQ4500
Output Banks (#)1
Output Freq Range (MHz)200
Output SignalingCMOS, TTL
Output Skew (ps)75
Output TypeLVCMOS
Output Voltage (V)2.5V, 3.3V
Outputs (#)5
Pkg. TypeVFQFPN
Price (USD)$2.2022
Product CategoryClock Buffers & Drivers
Reel Size (in)13
Reference OutputYes
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Spread SpectrumNo
Tape & ReelYes
Thickness (mm)0.95
Width (mm)3.5

Description

The IDT5V2305 is a high performance, low skew clock buffer that operates up to 200MHz. One bank of five outputs provides low skew copies of CLK. Through the use of control pin G, the outputs of bank Y(0:4) can be placed in a low state regardless of CLK input. The device operates in 2.5V and 3.3V environments. The built-in output enable glitch suppression ensures a synchronized output enable sequence to distribute full period clock signals. The IDT5V2305 is characterized for operation from -40°C to +85°C.