Skip to main content
1.8V to 3.3V 1:4 LVCMOS High-Performance Clock Buffer

Package Information

CAD Model: View CAD Model
Pkg. Type: COL
Pkg. Code: CMG8
Lead Count (#): 8
Pkg. Dimensions (mm): 2.0 x 2.0 x 0.5
Pitch (mm): 0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL) 1
Pb (Lead) Free Yes
ECCN (US) EAR99
HTS (US) 8542.39.0090

Product Attributes

Lead Count (#) 8
Carrier Type Reel
Moisture Sensitivity Level (MSL) 1
Qty. per Reel (#) 4000
Pkg. Dimensions (mm) 2.0 x 2.0 x 0.5
Package Area (mm²) 4
Pitch (mm) 0.5
Reel Size (in) 7
Qty. per Carrier (#) 0
Pb (Lead) Free Yes
Pb Free Category e4 NiPdAu
Temp. Range (°C) -40 to 125°C
Country of Assembly THAILAND
Country of Wafer Fabrication TAIWAN
Additive Phase Jitter Typ RMS (fs) 35
Core Voltage (V) 1.8V, 2.5V, 3.3V
Family Name 5PB
Function Buffer
Input Freq (MHz) 200
Input Type LVCMOS
Inputs (#) 1
Length (mm) 2
Longevity 2040 Apr
MOQ 4000
Output Banks (#) 1
Output Freq Range (MHz) 200
Output Skew (ps) 65
Output Type LVCMOS
Output Voltage (V) 1.8V, 2.5V, 3.3V
Outputs (#) 4
Pkg. Type COL
Price (USD) $2.6977
Published No
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Tape & Reel Yes
Thickness (mm) 0.5
Width (mm) 2

Description

The 5PB1104 is a high-performance 1:4 LVCMOS clock buffer that offers a best-in-class additive phase jitter of 50fs RMS. This clock buffer also supports an Output Enable function. It is available in 8-pin DFN and TSSOP packages and can operate from a 1.8V to 3.3V supply.