Skip to main content
1.8V to 3.3V 1:2 LVCMOS High-Performance Clock Buffer

Package Information

CAD Model:View CAD Model
Pkg. Type:COL
Pkg. Code:CMG8
Lead Count (#):8
Pkg. Dimensions (mm):2.0 x 2.0 x 0.5
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)8
Carrier TypeCut Tape
Moisture Sensitivity Level (MSL)1
Qty. per Reel (#)4000
Package Area (mm²)4
Pitch (mm)0.5
Pkg. Dimensions (mm)2.0 x 2.0 x 0.5
Reel Size (in)7
Qty. per Carrier (#)0
Pb (Lead) FreeYes
Pb Free Categorye4 NiPdAu
Temp. Range (°C)-40 to 85°C
Country of AssemblyMALAYSIA, THAILAND
Country of Wafer FabricationCHINA, TAIWAN
Additive Phase Jitter Typ RMS (fs)35
Core Voltage (V)1.8V, 2.5V, 3.3V
Family Name5PB
FunctionBuffer
Input Freq (MHz)200
Input TypeLVCMOS
Inputs (#)1
Length (mm)2
Longevity2040 Apr
MOQ500
Output Banks (#)1
Output Freq Range (MHz)200
Output Skew (ps)65
Output TypeLVCMOS
Output Voltage (V)1.8V, 2.5V, 3.3V
Outputs (#)2
Pkg. TypeCOL
Price (USD)$0.98226
PublishedNo
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelYes
Thickness (mm)0.5
Width (mm)2

Description

The 5PB1102 is a high-performance 1:2 LVCMOS clock buffer that offers a best-in-class additive phase jitter of 50fs RMS. This clock buffer also supports an Output Enable function. It is available in 8-pin DFN and TSSOP packages and can operate from a 1.8V to 3.3V supply.