| CAD Model: | View CAD Model |
| Pkg. Type: | VFQFPN |
| Pkg. Code: | NBG8 |
| Lead Count (#): | 8 |
| Pkg. Dimensions (mm): | 2.0 x 2.0 x 1.0 |
| Pitch (mm): | 0.5 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Lead Count (#) | 8 |
| Carrier Type | Cut Tape |
| Moisture Sensitivity Level (MSL) | 1 |
| Qty. per Reel (#) | 3000 |
| Package Area (mm²) | 4 |
| Pitch (mm) | 0.5 |
| Pkg. Dimensions (mm) | 2.0 x 2.0 x 1.0 |
| Qty. per Carrier (#) | 0 |
| Pb (Lead) Free | Yes |
| Pb Free Category | e3 Sn |
| Temp. Range (°C) | -40 to 85°C |
| Accepts Spread Spec Input | No |
| Core Voltage (V) | 1.8V, 2.5V, 3V |
| Input Freq (MHz) | 5 - 15 |
| Input Voltage Range (V) | 1.8 - 3.3 |
| Inputs (#) | 3 |
| Length (mm) | 2 |
| MOQ | 3000 |
| On-Die Scope | No |
| Output Banks (#) | 1 |
| Output Freq Range (MHz) | 5 - 15 |
| Output Type | LVCMOS |
| Outputs (#) | 1 |
| PLL | Yes |
| Pkg. Type | VFQFPN |
| Product Category | Spread-Spectrum Clocks |
| Reel Size (in) | 13 |
| Reference Output | No |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Spread Spectrum | Yes |
| Supply Voltage (V) | -0.5 - 7 |
| Tape & Reel | Yes |
| Thickness (mm) | 1 |
| Width (mm) | 2 |
| Xtal Freq (MHz) | 10 - 30 |
The IDT5P50911 belongs to a family of 1.8V/2.5V/3.3V low power, spread spectrum clock generators capable of reducing EMI radiation from an input clock. Spread spectrum technique is capable of reducing the harmonic frequency amplitude peaks by several dB.