Skip to main content
Renesas Electronics Corporation
Spread Spectrum Clock Synthesizer

Package Information

CAD Model:View CAD Model
Pkg. Type:TSSOP
Pkg. Code:DVG8
Lead Count (#):8
Pkg. Dimensions (mm):3.0 x 3.0 x 0.97
Pitch (mm):0.65

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)8
Carrier TypeTube
Moisture Sensitivity Level (MSL)3
Qty. per Reel (#)0
Package Area (mm²)9
Pitch (mm)0.65
Pkg. Dimensions (mm)3.0 x 3.0 x 0.97
Qty. per Carrier (#)96
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-40 to 85°C
Accepts Spread Spec InputNo
Core Voltage (V)1.8V, 2.5V, 3V
Input Freq (MHz)5 - 15
Input Voltage Range (V)1.8 - 3.3
Inputs (#)3
Length (mm)3
MOQ576
On-Die ScopeNo
Output Banks (#)1
Output Freq Range (MHz)5 - 15
Output TypeLVCMOS
Outputs (#)1
PLLYes
Pkg. TypeTSSOP
Product CategorySpread-Spectrum Clocks
Reference OutputNo
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Spread SpectrumYes
Supply Voltage (V)-0.5 - 7
Tape & ReelNo
Thickness (mm)0.97
Width (mm)3
Xtal Freq (MHz)10 - 30

Description

The IDT5P50911 belongs to a family of 1.8V/2.5V/3.3V low power, spread spectrum clock generators capable of reducing EMI radiation from an input clock. Spread spectrum technique is capable of reducing the harmonic frequency amplitude peaks by several dB.