Skip to main content
VersaClock 5 Low Power Programmable Clock Generator

Package Information

CAD Model: View CAD Model
Pkg. Type: VFQFPN
Pkg. Code: NLG24
Lead Count (#): 24
Pkg. Dimensions (mm): 4.0 x 4.0 x 0.9
Pitch (mm): 0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL) 1
Pb (Lead) Free Yes
ECCN (US) EAR99
HTS (US) 8542.39.0090

Product Attributes

Lead Count (#) 24
Carrier Type Reel
Moisture Sensitivity Level (MSL) 1
Qty. per Reel (#) 2500
Qty. per Carrier (#) 0
Pb (Lead) Free Yes
Pb Free Category e3 Sn
Temp. Range (°C) -40 to 85°C
Country of Assembly TAIWAN
Country of Wafer Fabrication SINGAPORE
Advanced Features Programmable Clock, Reference Output, Spread Spectrum
App Jitter Compliance PCIe Gen1, PCIe Gen2, PCIe Gen3
Architecture Common, SRNS
C-C Jitter Typ P-P (ps) 46
Core Voltage (V) 1.8V, 2.5V, 3.3V
Family Name VersaClock 5
Input Freq (MHz) 1 - 350
Input Type Crystal, LVCMOS, LVPECL, LVDS, HCSL
Inputs (#) 2
Length (mm) 4
MOQ 2500
NXP Processor Function Memory Clock, SerDes Clock, CPU/USB/Eth Clock
Output Banks (#) 4
Output Freq Range (MHz) 1 - 350
Output Skew (ps) 75
Output Type LVCMOS, LVPECL, HCSL, LVDS
Output Voltage (V) 1.8V, 2.5V, 3.3V
Outputs (#) 5
Package Area (mm²) 16
Phase Jitter Max RMS (fs) 1500
Phase Jitter Max RMS (ps) 1.5
Phase Jitter Typ RMS (fs) 700
Phase Jitter Typ RMS (ps) 0.7
Pitch (mm) 0.5
Pkg. Dimensions (mm) 4.0 x 4.0 x 0.9
Pkg. Type VFQFPN
Price (USD) $6.45885
Prog. Clock Yes
Prog. Interface I2C, OTP
Published No
Reel Size (in) 13
Reference Output Yes
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Spread Spectrum Yes
Supply Voltage (V) 1.8 - 1.8, 2.5 - 2.5, 3.3 - 3.3
Tape & Reel Yes
Thickness (mm) 0.9
Width (mm) 4
Xtal Freq (MHz) 8 - 40

Description

The 5P49V5901 is a low-power programmable clock generator with best-in-class jitter performance and design flexibility with universal outputs capable of generating any output frequency. The 5P49V5901 is intended for high-performance consumer, networking, industrial, computing, and data communications applications. Configurations may be stored in on-chip One-Time Programmable (OTP) memory or changed using the I2C interface. This is Renesas' fifth generation of programmable clock technology (VersaClock® 5). The frequencies are generated from a single reference clock or crystal input. A glitchless manual switchover function allows one of the redundant clock inputs to be selected during normal operation.

Two select pins allow up to four different configurations to be programmed and accessible using processor GPIOs or bootstrapping. The different selections may be used for different operating modes (full function, partial function, and partial power-down), regional standards (US, Japan, Europe), or system production margin testing. The device may be configured to use one of two I2C addresses to allow multiple devices to be used in a system.