Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.

VersaClock 3S Programmable Clock Generator
This device is factory-configurable.
Try the Custom Part Configuration Utility.

Package Information

CAD Model:View CAD Model
Pkg. Type:VFQFPN
Pkg. Code:NLG24
Lead Count (#):24
Pkg. Dimensions (mm):4.0 x 4.0 x 0.9
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)24
Carrier TypeReel
Moisture Sensitivity Level (MSL)1
Qty. per Reel (#)2500
Qty. per Carrier (#)0
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-40 to 85°C
Assembly LocationMALAYSIA
Wafer Fab LocationTAIWAN
Advanced FeaturesProgrammable Clock, Reference Output, Spread Spectrum
App Jitter CompliancePCIe Gen1, PCIe Gen2, PCIe Gen3
ArchitectureCommon
C-C Jitter Typ P-P (ps)50
Core Voltage (V)3.3V
Diff. Output SignalingLP-HCSL, LVDS, LVPECL, LVCMOS
Family NameVersaClock 3S
FunctionGenerator
Input Freq (MHz)1 - 160
Input TypeCrystal, LVCMOS, LVPECL, LVDS, LP-HCSL
Inputs (#)1
Length (mm)4
Longevity2040 Apr
MOQ2500
NXP Processor FunctionMemory Clock, SerDes Clock, CPU/USB/Eth Clock
Output Banks (#)5
Output Freq Range (MHz)0.032768 - 500
Output Impedance100
Output TypeLVCMOS, LVPECL, LP-HCSL, LVDS
Output Voltage (V)1.8V, 2.5V, 3.3V
Outputs (#)7
Package Area (mm²)16
Phase Jitter Typ RMS (ps)3
Pitch (mm)0.5
Pkg. Dimensions (mm)4.0 x 4.0 x 0.9
Pkg. TypeVFQFPN
Power Consumption Typ (mW)50
Product CategoryVersaClock 3S, Automotive Timing, General Purpose Clocks, PCI Express Clocks, Programmable Clocks
Prog. ClockYes
Prog. InterfaceI2C, OTP
Reel Size (in)13
Reference OutputYes
Spread SpectrumYes
Supply Voltage (V)1.8 - 1.8, 2.5 - 2.5, 3.3 - 3.3
Tape & ReelYes
Thickness (mm)0.9
Width (mm)4
Xtal Freq (MHz)8 - 40
Xtal Inputs (#)1

Description

The 5P35023 is a VersaClock® programmable clock generator designed for low-power, consumer, and high-performance PCI Express applications. The 5P35023 device is a three-PLL architecture design, and each PLL is individually programmable and allows for up to five unique frequency outputs. The 5P35023 has built-in unique features such as Proactive Power Saving (PPS), Performance-Power Balancing (PPB), Overshot Reduction Technology (ORT), and Extreme Low Power DCO. An internal OTP memory allows the user to store the configuration in the device without programming after powering up, and then program the 5P35023 again through the I2C interface.

The device has programmable VCO and PLL source selection to allow the user to do power-performance optimization based on the application requirements. It also supports three single-ended outputs and two pairs of differential outputs that support LVCMOS, LVPECL, LVDS, and LPHCSL. A low-power 32.768kHz clock is supported with only less than 5μA current consumption for the system RTC reference clock.