Skip to main content
Renesas Electronics Corporation
MicroClock Programmable Clock Generator
This device is factory-configurable.
Try the Custom Part Configuration Utility.

Package Information

CAD Model:View CAD Model
Pkg. Type:VFQFPN
Pkg. Code:NVG12
Lead Count (#):12
Pkg. Dimensions (mm):2.5 x 2.5 x 0.55
Pitch (mm):0.4

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)12
Carrier TypeReel
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-40 to 85°C
Country of AssemblyMALAYSIA
Country of Wafer FabricationTAIWAN
Accepts Spread Spec InputYes
Advanced FeaturesProgrammable Clock, Spread Spectrum
Core Voltage (V)1.8
Family NameMicroClock
Input Freq (MHz)1 - 120
Input TypeCrystal, LVCMOS
Inputs (#)1
Length (mm)2.5
MOQ4000
Output Banks (#)1
Output Freq Range (MHz)0.032768 - 120
Output TypeLVCMOS
Output Voltage (V)1.8
Outputs (#)3
Pitch (mm)0.4
Pkg. Dimensions (mm)2.5 x 2.5 x 0.55
Pkg. TypeVFQFPN
Price (USD)$1.88024
Product CategoryMicroClock, Programmable Clocks
Prog. ClockYes
Prog. InterfaceI2C, OTP
Qty. per Carrier (#)0
Qty. per Reel (#)4000
Reel Size (in)7
Reference OutputNo
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Selection Criteria<700 fs RM
Spread SpectrumYes
Tape & ReelYes
Thickness (mm)0.55
Width (mm)2.5
Xtal Freq (MHz)8 - 48
Xtal Inputs (#)0

Description

The 5L2503 MicroClock™ is a programmable clock generator intended for low-power, consumer, wearable, and smart devices. The 5L2503 device is a 3 PLL& architecture design. Each PLL is individually programmable, allowing for up to 3 unique frequency outputs. The 5L2503 has built-in unique features such as Proactive Power Saving (PPS) to deliver better system-level power management.

An internal OTP memory allows the user to store the configuration in the device without programming after power-up and then the device can be reprogrammed again through the I²C interface. The 5L2503 has programmable VCO and PLL source selection allowing the user to do power-performance optimization based on the application requirements. A low-power 32.768kHz clock is supported with only less than 2μA current consumption for system RTC reference clock needs.