Renesas’ Timing product portfolio has been acquired by SiTime.
Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.
| CAD Model: | View CAD Model |
| Pkg. Type: | VFQFPN |
| Pkg. Code: | NVG10 |
| Lead Count (#): | 10 |
| Pkg. Dimensions (mm): | 2.0 x 2.0 x 0.55 |
| Pitch (mm): | 0.4 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Lead Count (#) | 10 |
| Carrier Type | Reel |
| Moisture Sensitivity Level (MSL) | 1 |
| Description | Ultra Low-power |
| Pb (Lead) Free | Yes |
| Pb Free Category | e3 Sn |
| Temp. Range (°C) | -40 to 85°C |
| Assembly Location | MALAYSIA |
| Wafer Fab Location | TAIWAN |
| Accepts Spread Spec Input | Yes |
| Advanced Features | Programmable Clock, Spread Spectrum |
| Core Voltage (V) | 1.8 |
| Family Name | MicroClock |
| Input Freq (MHz) | 8 - 40, 1 - 100 |
| Input Type | Crystal, LVCMOS |
| Inputs (#) | 1 |
| Length (mm) | 2 |
| MOQ | 3000 |
| Output Banks (#) | 1 |
| Output Freq Range (MHz) | 0.032768 - 100 |
| Output Type | LVCMOS |
| Output Voltage (V) | 1V, 1.1V, 1.2V, 1.8V |
| Outputs (#) | 3 |
| Pitch (mm) | 0.4 |
| Pkg. Dimensions (mm) | 2.0 x 2.0 x 0.55 |
| Pkg. Type | VFQFPN |
| Price (USD) | $0.693 |
| Product Category | MicroClock, Programmable Clocks |
| Prog. Clock | Yes |
| Prog. Interface | OTP |
| Qty. per Carrier (#) | 0 |
| Qty. per Reel (#) | 3000 |
| Reel Size (in) | 7 |
| Reference Output | No |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Selection Criteria | <700 fs RM |
| Spread Spectrum | Yes |
| Tape & Reel | Yes |
| Thickness (mm) | 0.55 |
| Width (mm) | 2 |
| Xtal Freq (MHz) | 8 - 40 |
| Xtal Inputs (#) | 1 |
The 5L1503 is a series of small form factor programmable clock generators intended for low-power, consumer, battery-powered applications, wearables, and smart devices.
The device is a 1 PLL + DCO architecture design with an external fundamental crystal or clock input. It allows up to three unique frequency outputs. The 5L1503 has built-in unique features such as Proactive Power Saving (PPS) and an extremely low power DCO to support system date/time keeping clock at 32.768kHz. Dynamic Frequency Control (DFC) supports dynamically changing between four different PLL frequencies via external requests with controlled frequency changes, reducing frequency overshoot and undershoot (ORT). The 5L1503S device can also support a spread clock output for EMI reduction.
An internal one-time programmable (OTP) memory allows the user to store up to four independent configurations that can be loaded on power-up without programming. The 5L1503 supports three LVCMOS type outputs with VDDO 1.8V, as well as various amplitude clocks. A low-power 32.768kHz clock is supported with only less than 1μA current consumption for system RTC reference clock needs.