| CAD Model: | View CAD Model |
| Pkg. Type: | FCCSP |
| Pkg. Code: | AVG55 |
| Lead Count (#): | 55 |
| Pkg. Dimensions (mm): | 7.8 x 2.73 x 0.9 |
| Pitch (mm): | 0.5 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Lead Count (#) | 55 |
| Carrier Type | Reel |
| Moisture Sensitivity Level (MSL) | 3 |
| Qty. per Reel (#) | 4000 |
| Qty. per Carrier (#) | 0 |
| Pb (Lead) Free | Yes |
| Pb Free Category | e3 Sn |
| Temp. Range (°C) | 0 to 125°C |
| Function | Dual 4-bit Bidirectional Data Register |
| Input Voltage Range (V) | 1.067 - 1.166 |
| Length (mm) | 7.8 |
| MOQ | 4000 |
| Pitch (mm) | 0.5 |
| Pkg. Dimensions (mm) | 7.8 x 2.73 x 0.9 |
| Pkg. Type | FCCSP |
| Published | No |
| Reel Size (in) | 13 |
| Tape & Reel | Yes |
| Thickness (mm) | 0.9 |
| Width (mm) | 2.73 |
The 5DB0148HA0 is a dual 4-bit bidirectional data buffer with differential strobes is designed for 1.1V, VDD operation. The device has a dual 4-bit host bus interface that is connected to a memory controller and a dual 4-bit DRAM interface that is connected to two x4 DRAMs. It also has an input-only control bus interface that is connected to a DDR5 Register.