Skip to main content
Renesas Electronics Corporation
Fast CMOS 16-Bit Buffer/Line Driver

Package Information

CAD Model:View CAD Model
Pkg. Type:CPACK
Pkg. Code:CS48
Lead Count (#):48
Pkg. Dimensions (mm):16.3 x 9.65 x 2.4
Pitch (mm):1.27

Environmental & Export Classifications

Pb (Lead) FreeNo
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)48
Pb (Lead) FreeNo
Carrier TypeTube
Bus Width (bits)16
Core Voltage (V)5
FunctionBuffer/Driver
Length (mm)16.3
MOQ75
Moisture Sensitivity Level (MSL)1
Package Area (mm²)157.3
Pb Free Categorye0
Pitch (mm)1.27
Pkg. Dimensions (mm)16.3 x 9.65 x 2.4
Pkg. TypeCPACK
Price (USD)$45.99053
Qty. per Carrier (#)15
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Speed GradeStandard
Tape & ReelNo
Temp. Range (°C)-55 to 125°C
Thickness (mm)2.4
Width (mm)9.65

Description

The 5962-92257 (equivalent to IDT 54FCT16244T) 16-Bit high speed and low power Buffer/Line Driver has three-state controls allowing independent 4-bit, 8-bit or combined 16-bit operation. It is ideally suited for driving high capacitance loads(>200pF) and low impedance backplanes. The 5962-92257 operates at -55C to +125C. (For commercial version, see 74FCT16244T)