Skip to main content
64 x 4 AsyncFIFO, 5.0V

Package Information

CAD Model: View CAD Model
Pkg. Type: CDIP
Pkg. Code: CD16
Lead Count (#): 16
Pkg. Dimensions (mm): 20.0 x 7.62 x 3.43
Pitch (mm): 2.54

Environmental & Export Classifications

Pb (Lead) Free No
Moisture Sensitivity Level (MSL) 1
ECCN (US)
HTS (US)

Product Attributes

Pkg. Type CDIP
Lead Count (#) 16
Pb (Lead) Free No
Carrier Type Tube
Architecture Uni-directional
Bus Width (bits) 4
Core Voltage (V) 5
Density (Kb) 0.256
Family Name AsyncFIFO
I/O Type 5.0 V TTL
Interface Asynchronous
Length (mm) 20
MOQ 125
Moisture Sensitivity Level (MSL) 1
Organization 64 x 4
Package Area (mm²) 152.4
Pb Free Category e0
Pitch (mm) 2.54
Pkg. Dimensions (mm) 20.0 x 7.62 x 3.43
Published No
Qty. per Carrier (#) 25
Qty. per Reel (#) 0
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Tape & Reel No
Temp. Range (°C) -55 to 125°C
Thickness (mm) 3.43
Width (mm) 7.62

Description

The 5962-89523 (IDT 72401/72403) is an asynchronous 64 x 4 First-ln/First-Out memory. Reading and writing operations are completely asynchronous allowing the FIFO to be used as a buffer between two digital machines of widely varying operating frequencies. The 45MHz speed makes this FlFO ideal for high speed communication and controller applications.