Skip to main content
Renesas Electronics Corporation
5.0V 8K x 8 Asynchronous Static RAM

Package Information

CAD Model:View CAD Model
Pkg. Type:CDIP
Pkg. Code:SD28
Lead Count (#):28
Pkg. Dimensions (mm):37.72 x 7.62 x 3.56
Pitch (mm):2.54

Environmental & Export Classifications

Pb (Lead) FreeNo
Moisture Sensitivity Level (MSL)1
ECCN (US)3A001.a.2.c
HTS (US)8542.32.0041

Product Attributes

Lead Count (#)28
Pb (Lead) FreeNo
Carrier TypeTube
Moisture Sensitivity Level (MSL)1
Access Time (ns)55
ArchitectureAsynchronous
Bus Width (bits)8
Core Voltage (V)5V
Density (Kb)64
I/O Voltage (V)5 - 5
Length (mm)37.72
MOQ169
Organization8K x 8
Package Area (mm²)287.4
Pb Free Categorye0
Pitch (mm)2.54
Pkg. Dimensions (mm)37.72 x 7.62 x 3.56
Pkg. TypeCDIP
Qty. per Carrier (#)13
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Temp. Range (°C)-55 to 125°C
Thickness (mm)3.56
Width (mm)7.62

Description

The 5962-38294 (7164) SRAM is organized as 8K x 8 and offers a reduced power standby mode. The low-power version also offers a battery backup data retention capability at power supply levels as low as 2V. All inputs and outputs are TTL-compatible, and operation is from a single 5V supply, simplifying system designs. Fully static asynchronous circuitry is used, requiring no clocks or refreshing for operation.