Skip to main content
5.0V 8K x 8 Asynchronous Static RAM

Package Information

CAD Model: View CAD Model
Pkg. Type: CDIP
Pkg. Code: SD28
Lead Count (#): 28
Pkg. Dimensions (mm): 37.72 x 7.62 x 3.56
Pitch (mm): 2.54

Environmental & Export Classifications

Pb (Lead) Free No
Moisture Sensitivity Level (MSL) 1
ECCN (US) 3A001.a.2.c
HTS (US) 8542.32.0041

Product Attributes

Lead Count (#) 28
Pb (Lead) Free No
Carrier Type Tube
Moisture Sensitivity Level (MSL) 1
Access Time (ns) 55
Architecture Asynchronous
Bus Width (bits) 8
Core Voltage (V) 5V
Density (Kb) 64
I/O Voltage (V) 5 - 5
Length (mm) 37.72
MOQ 169
Organization 8K x 8
Package Area (mm²) 287.4
Pb Free Category e0
Pitch (mm) 2.54
Pkg. Dimensions (mm) 37.72 x 7.62 x 3.56
Pkg. Type CDIP
Published No
Qty. per Carrier (#) 13
Qty. per Reel (#) 0
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Tape & Reel No
Temp. Range (°C) -55 to 125°C
Thickness (mm) 3.56
Width (mm) 7.62

Description

The 5962-38294 (7164) SRAM is organized as 8K x 8 and offers a reduced power standby mode. The low-power version also offers a battery backup data retention capability at power supply levels as low as 2V. All inputs and outputs are TTL-compatible, and operation is from a single 5V supply, simplifying system designs. Fully static asynchronous circuitry is used, requiring no clocks or refreshing for operation.