| CAD Model: | View CAD Model |
| Pkg. Type: | SBDIP |
| Pkg. Code: | HDP |
| Lead Count (#): | 8 |
| Pkg. Dimensions (mm): | 9.9 x 7.5 x 2.41 |
| Pitch (mm): | 2.5 |
| Moisture Sensitivity Level (MSL) | |
| Pb (Lead) Free | No |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | SBDIP |
| Carrier Type | Tray |
| Lead Count (#) | 8 |
| Length (mm) | 9.9 |
| MOQ | 96 |
| Pb (Lead) Free | No |
| Pitch (mm) | 2.5 |
| Pkg. Dimensions (mm) | 9.9 x 7.5 x 2.41 |
| Qualification Level | QML Class Q (military) |
| Temp. Range (°C) | -55 to +125°C |
| Thickness (mm) | 2.41 |
| Width (mm) | 7.5 |
Support is limited to customers who have already adopted these products.
The 5962-0623501QPC, 5962-0623502QPC are fully DSCC SMD compliant parts and the SMD data sheets are available on the DSCC website ( http://www. dscc. dla. mi l/programs/specfind/default. asp ). The 5962-0623501QPC is electrically equivalent to the EL8102 and the 5962-0623502QPC is electrically equivalent to the EL8103, reference these data sheets for additional information. These parts are single rail-to-rail amplifiers with a -3dB bandwidth of 500MHz and slew rate of 600V/µs. Running off a very low 11mA supply current, the 5962-0623501QPC, 5962-0623502QPC also feature inputs that go to 0. 15V below the VS- rail. The 5962-0623501QPC includes a fast-acting disable/power-down circuit. With a 25ns disable and a 200ns enable, the 5962-0623501QPC is ideal for multiplexing applications. The 5962-0623501QPC, 5962-0623502QPC are designed for a number of general purpose video, communication, instrumentation, and industrial applications. Both parts are available in 8 Ld SBDIP. All are specified for operation over the -55°C to +125°C temperature range.