Skip to main content
Renesas Electronics Corporation
±15kV ESD Protected, +5.0V, 1µA, 250kbps, RS-232 Transmitter/Receiver

Package Information

CAD Model:View CAD Model
Pkg. Type:CLCC
Pkg. Code:HBK
Lead Count (#):28
Pkg. Dimensions (mm):11.4 x 11.4 x 0.00
Pitch (mm):1.3

Environmental & Export Classifications

Pb (Lead) FreeNo
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)28
Carrier TypeTube
Pb (Lead) FreeNo
Temp. Range (°C)-55 to +125°C
Charge-pump Capacitance Value (µF)0.1
Data Rate (Mbps)0.5
High ESD ProtectionYes
IS Disabled (μA)0.01
IS Enabled (mA)0.3
Length (mm)11.4
MOQ172
Manual ShutdownYes
Pitch (mm)1.3
Pkg. Dimensions (mm)11.4 x 11.4 x 0.00
Pkg. TypeCLCC
Qualification LevelQML Class Q (military)
Receivers (#)3
Rx DisableNo
Supply Voltage Vcc (Min) (V)3
Supply Voltage Vcc Range3-5.5
Transmitters (#)5
Width (mm)11.4

Description

Support is limited to customers who have already adopted these products.

The Intersil 5962-062070xQxA devices are 5. 0V powered RS-232 transmitters/receivers which meet ElA/TIA-232 and V. 28/V. 24 specifications. Additionally, they provide ±15kV ESD protection (IEC61000-4-2 Air Gap and MIL-STD 883 Human Body Model) on transmitter outputs and receiver inputs (RS-232 pins). Targeted applications include ruggedized portable products and remotely deployed devices exposed to extreme temperature and humidity where the low operational and even lower standby, power consumption is critical. Efficient on-chip charge pumps, coupled with manual and automatic power-down functions (except for the 5962-0620707Q2A), reduce the standby supply current to a 1µA trickle. Small footprint packaging and the use of small, low value capacitors ensure board space savings as well. Data rates greater than 250kbps are guaranteed at worst case load conditions. This family is fully compatible with 5. 0V-only systems.