Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.

Zero Delay Glitch-Free Clock Multiplexer

Package Information

CAD Model:View CAD Model
Pkg. Type:TSSOP
Pkg. Code:PGG16
Lead Count (#):16
Pkg. Dimensions (mm):5.0 x 4.4 x 1.0
Pitch (mm):0.65

Environmental & Export Classifications

Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
Moisture Sensitivity Level (MSL)1

Product Attributes

Pkg. TypeTSSOP
Lead Count (#)16
Pb (Lead) FreeYes
Carrier TypeTube
Accepts Spread Spec InputYes
Advanced FeaturesAccepts Spread Spec Input
Core Voltage (V)3.3V, 5V
Delay ModeConstant
Die FormNo
FunctionBuffer
Hitless ProtectionYes
Input Freq (MHz)6
Input TypeLVCMOS
Inputs (#)2
Length (mm)5
MOQ192
Moisture Sensitivity Level (MSL)1
Output Banks (#)4
Output Freq Range (MHz)6
Output Skew (ps)250
Output TypeLVCMOS
Output Voltage (V)3.3V, 5V
Outputs (#)4
Package Area (mm²)22
Pb Free Categorye3 Sn
Pitch (mm)0.65
Pkg. Dimensions (mm)5.0 x 4.4 x 1.0
Qty. per Carrier (#)96
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Supply Voltage (V)3.3 - 5
Tape & ReelNo
Temp. Range (°C)0 to 70°C
Thickness (mm)1
Width (mm)4.4

Description

The ICS581-02 is a glitch free, Phase Locked Loop (PLL) based clock multiplexers (mux) with zero delay from input to output. This device has four low skew outputs which can be configured as a single output, three outputs, or four outputs. The ICS581-02 has automatic switching between the two clock inputs. The ICS581-02 is a member of IDT’s ClockBlocksTM family of clock generation, synchronization, and distribution devices.