Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.

Zero Delay Glitch-Free Clock Multiplexer

Package Information

CAD Model:View CAD Model
Pkg. Type:TSSOP
Pkg. Code:PGG16
Lead Count (#):16
Pkg. Dimensions (mm):5.0 x 4.4 x 1.0
Pitch (mm):0.65

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)16
Carrier TypeReel
Moisture Sensitivity Level (MSL)1
Qty. per Reel (#)2500
Qty. per Carrier (#)0
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-40 to 85°C
Accepts Spread Spec InputYes
Advanced FeaturesAccepts Spread Spec Input
Core Voltage (V)3.3V, 5V
Delay ModeConstant
Die FormNo
FunctionBuffer
Hitless ProtectionYes
Input Freq (MHz)6
Input TypeLVCMOS
Inputs (#)2
Length (mm)5
MOQ2500
Output Banks (#)4
Output Freq Range (MHz)6
Output Skew (ps)250
Output TypeLVCMOS
Output Voltage (V)3.3V, 5V
Outputs (#)4
Package Area (mm²)22
Pitch (mm)0.65
Pkg. Dimensions (mm)5.0 x 4.4 x 1.0
Pkg. TypeTSSOP
Product CategoryClock Buffers & Drivers
Reel Size (in)13
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Supply Voltage (V)3.3 - 5
Tape & ReelYes
Thickness (mm)1
Width (mm)4.4

Description

The ICS581-01 is a glitch free, Phase Locked Loop (PLL) based clock multiplexer (mux) with zero delay from input to output. It has have four low skew outputs which can be configured as a single output, three outputs,
or four outputs. The ICS581-01 allows user control over the mux switching. The ICS581-01 is a member of IDT’s ClockBlocksTM family of clock generation, synchronization, and distribution devices. For a non-PLL based clock mux, see the ICS580-01.