Skip to main content
NOTICE - The following device(s) are recommended alternatives:

Features

  • Packaged in 16-pin TSSOP
  • Pb (lead) free package
  • Operating voltage of 3.3 V
  • Low power consumption
  • Input clock frequency of up to 200 MHz

Description

The 557-08 is a 2:1 multiplexer chip that allows the user to select one of the two HCSL (Host Clock Signal Level) input pairs and fans out to one pair of differential HCSL or LVDS outputs. This chip is suited especially for PCI-Express applications, where there is a need to select the PCI-Express clock either locally from the PCI-E card or from the motherboard.

Applied Filters: