Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.

PCI Express GEN1 Clock Source

Package Information

CAD Model:View CAD Model
Pkg. Type:SOIC
Pkg. Code:DCG8
Lead Count (#):8
Pkg. Dimensions (mm):4.9 x 3.9 x 1.5
Pitch (mm):1.27

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)8
Carrier TypeTube
Moisture Sensitivity Level (MSL)1
Qty. per Reel (#)0
Qty. per Carrier (#)97
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)0 to 70°C
Country of AssemblyTHAILAND
Country of Wafer FabricationSINGAPORE
App Jitter CompliancePCIe Gen1
ArchitectureCommon
C-C Jitter Max P-P (ps)80
C-C Jitter Typ P-P (ps)65
Core Voltage (V)3.3
Diff. Output SignalingHCSL
Diff. Outputs1
Diff. Termination Resistors4
Input Freq (MHz)25 - 25
Input TypeCrystal, LVCMOS
Inputs (#)1
Length (mm)4.9
MOQ291
Output Banks (#)1
Output Freq Range (MHz)100 - 100
Output TypeHCSL
Output Voltage (V)3.3
Outputs (#)1
PLLYes
Package Area (mm²)19.1
Pitch (mm)1.27
Pkg. Dimensions (mm)4.9 x 3.9 x 1.5
Pkg. TypeSOIC
Power Consumption Typ (mW)182
Product CategoryPCI Express Clocks
Prog. ClockNo
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Supply Voltage (V)3.3 - 3.3
Tape & ReelNo
Thickness (mm)1.5
Width (mm)3.9
Xtal Freq (MHz)25 - 25

Description

The 557-01 is a clock chip designed for use in PCI Express® cards as a clock source. It provides a pair of differential outputs at 100MHz in a small 8-pin SOIC package. Using Renesas' patented Phase-Locked Loop (PLL) techniques, the device takes a 25MHz crystal input and produces HCSL (Host Clock Signal Level) differential outputs at 100MHz clock frequency. LVDS signal levels can also be supported via an alternative termination scheme.