Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.

MP3 Audio Clock

Package Information

Pkg. Type:TSSOP
Pkg. Code:PG16
Lead Count (#):16
Pkg. Dimensions (mm):5.0 x 4.4 x 1.0
Pitch (mm):0.65

Environmental & Export Classifications

Pb (Lead) FreeNo
ECCN (US)EAR99
HTS (US)8542.39.0090
Moisture Sensitivity Level (MSL)1

Product Attributes

Pkg. TypeTSSOP
Lead Count (#)16
Pb (Lead) FreeNo
Carrier TypeReel
Advanced FeaturesReference Output
Chipset ManufacturerCirrus Logic
Chipset NameMP3
Core Voltage (V)3.3
Feedback InputNo
Input Freq (MHz)3.6864 - 3.6864
Input TypeCrystal, LVCMOS
Inputs (#)1
Length (mm)5
MOQ2500
Moisture Sensitivity Level (MSL)1
Output Banks (#)2
Output Freq Range (MHz)2.048 - 2.048, 2.8224 - 2.8224, 3.072 - 3.072, 4.096 - 4.096, 5.6448 - 5.6448, 6.144 - 6.144, 8.192 - 8.192, 11.2896 - 11.2896, 12.288 - 12.288
Output TypeLVCMOS
Output Voltage (V)3.3
Outputs (#)1
Package Area (mm²)22
Pb Free Categorye0
Period Jitter Typ P-P (ps)250
Pitch (mm)0.65
Pkg. Dimensions (mm)5.0 x 4.4 x 1.0
Prog. ClockNo
Qty. per Carrier (#)0
Qty. per Reel (#)2500
Reel Size (in)13
Reference OutputYes
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Spread SpectrumNo
Tape & ReelYes
Temp. Range (°C)0 to 70°C
Thickness (mm)1
Width (mm)4.4

Description

The 548-05 is a low cost, low jitter, high performance clock synthesizer designed to produce audio sampling rates for MP3 systems. Using ICS' patented analog/digital Phase-Locked Loop (PLL) techniques, the device uses an inexpensive 3.6864 MHz crystal or clock input to exactly produce all of the popular audio sampling frequencies. Power down modes allow the chip to be turned off completely, or the PLL and audio clock output to be turned off separately. ICS manufactures the largest variety of multimedia clock synthesizers for all applications. Consult ICS to eliminate VCXOs, crystals and oscillators from your board.