Skip to main content
Low Skew 1 to 4 Clock Buffer

Package Information

CAD Model: View CAD Model
Pkg. Type: COL
Pkg. Code: CMG8
Lead Count (#): 8
Pkg. Dimensions (mm): 2.0 x 2.0 x 0.5
Pitch (mm): 0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL) 1
Pb (Lead) Free Yes
ECCN (US) EAR99
HTS (US) 8542.39.0090

Product Attributes

Lead Count (#) 8
Carrier Type Reel
Moisture Sensitivity Level (MSL) 1
Qty. per Reel (#) 4000
Package Area (mm²) 4
Pitch (mm) 0.5
Pkg. Dimensions (mm) 2.0 x 2.0 x 0.5
Reel Size (in) 7
Qty. per Carrier (#) 0
Pb (Lead) Free Yes
Pb Free Category e4 NiPdAu
Temp. Range (°C) -40 to 85°C
Country of Assembly MALAYSIA
Country of Wafer Fabrication TAIWAN
Additive Phase Jitter Typ RMS (fs) 35
Core Voltage (V) 1.8V, 2.5V, 3.3V
Function Buffer
Input Freq (MHz) 200
Input Type LVCMOS
Inputs (#) 1
Length (mm) 2
MOQ 4000
Output Banks (#) 1
Output Freq Range (MHz) 200
Output Skew (ps) 65
Output Type LVCMOS
Output Voltage (V) 1.8V, 2.5V, 3.3V
Outputs (#) 4
Pkg. Type COL
Price (USD) $1.6988
Published No
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Tape & Reel Yes
Thickness (mm) 0.5
Width (mm) 2

Description

The 524S is a low skew, single input to four output, LVCMOS clock buffer that offers a best-in-class additive phase jitter of sub 50fs.