Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.

LOCO™ PLL Clock Generator

Package Information

CAD Model:View CAD Model
Pkg. Type:SOIC
Pkg. Code:DCG8
Lead Count (#):8
Pkg. Dimensions (mm):4.9 x 3.9 x 1.5
Pitch (mm):1.27

Environmental & Export Classifications

Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
Moisture Sensitivity Level (MSL)1

Product Attributes

Pkg. TypeSOIC
Lead Count (#)8
Pb (Lead) FreeYes
Carrier TypeTube
Accepts Spread Spec InputNo
Advanced FeaturesReference Output
Core Voltage (V)3.3V, 5V
Feedback InputNo
Input Freq (MHz)2 - 50
Input TypeCrystal, LVCMOS
Inputs (#)1
Length (mm)4.9
MOQ485
Moisture Sensitivity Level (MSL)1
Multiplication Value6.984, 1.676, 1, 3.353, 0.2576
Output Banks (#)2
Output Freq Range (MHz)14 - 140
Output TypeLVCMOS
Output Voltage (V)3.3V, 5V
Outputs (#)2
Package Area (mm²)19.1
Pb Free Categorye3 Sn
Period Jitter Typ P-P (ps)140
Pitch (mm)1.27
Pkg. Dimensions (mm)4.9 x 3.9 x 1.5
Prog. ClockNo
Qty. per Carrier (#)97
Qty. per Reel (#)0
Reference OutputYes
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Spread SpectrumNo
Supply Voltage (V)3.3 - 5.5
Tape & ReelNo
Temp. Range (°C)0 to 70°C
Thickness (mm)1.5
Width (mm)3.9
Xtal Freq (KHz)5 - 27
Xtal Inputs (#)1

Description

The IDT513 is the most cost effective way to generate a high quality, high frequency clock output from a 14.31818 MHz crystal or clock input, and is designed to replace crystal oscillators in many electronic systems. Using Phase-Locked-Loop (PLL) techniques, the device uses a standard, inexpensive crystal to produce output clocks up to 100 MHz.