Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.

PECL Clock Synthesizer

Package Information

CAD Model:View CAD Model
Pkg. Type:SOIC
Pkg. Code:DCG16
Lead Count (#):16
Pkg. Dimensions (mm):9.9 x 3.9 x 1.5
Pitch (mm):1.27

Environmental & Export Classifications

Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
Moisture Sensitivity Level (MSL)3

Product Attributes

Pkg. TypeSOIC
Lead Count (#)16
Pb (Lead) FreeYes
Carrier TypeReel
Accepts Spread Spec InputNo
Core Voltage (V)3.3V, 5V
Feedback InputNo
Input Freq (MHz)5 - 52
Input TypeCrystal
Inputs (#)1
Length (mm)9.9
MOQ2500
Moisture Sensitivity Level (MSL)3
Multiplication Value2, 3, 4, 5, 6.25, 8, 9.72, 10, 12
Output Banks (#)1
Output Freq Range (MHz)10 - 200
Output TypePECL
Output Voltage (V)3.3V, 5V
Outputs (#)1
Package Area (mm²)38.6
Pb Free Categorye3 Sn
Period Jitter Typ P-P (ps)75
Pitch (mm)1.27
Pkg. Dimensions (mm)9.9 x 3.9 x 1.5
Prog. ClockNo
Qty. per Carrier (#)0
Qty. per Reel (#)2500
Reel Size (in)13
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelYes
Temp. Range (°C)-40 to 85°C
Thickness (mm)1.5
Width (mm)3.9
Xtal Inputs (#)1