| CAD Model: | View CAD Model |
| Pkg. Type: | FCCSP |
| Pkg. Code: | ATG253 |
| Lead Count (#): | 253 |
| Pkg. Dimensions (mm): | 13.5 x 8.0 x 1.4 |
| Pitch (mm): | 0.65 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Lead Count (#) | 253 |
| Carrier Type | Tray |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| Pb Free Category | e1 SnAgCu |
| Temp. Range (°C) | 0 to 70°C |
| Function | Register + PLL |
| Length (mm) | 13.5 |
| MOQ | 170 |
| Package Area (mm²) | 108 |
| Pitch (mm) | 0.65 |
| Pkg. Dimensions (mm) | 13.5 x 8.0 x 1.4 |
| Pkg. Type | FCCSP |
| Qty. per Carrier (#) | 170 |
| Qty. per Reel (#) | 0 |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| SDRAM Type | DDR4 up to 2400 |
| Supply Voltage (V) | 1.2 - 1.2 |
| Tape & Reel | No |
| Thickness (mm) | 1.4 |
| Width (mm) | 8 |
IDT’s JEDEC-compliant 4RCD0124K is a Gen 1 DDR4 registered clock driver (RDC) for Enterprise Class Server RDIMMs, LRDIMMs and UDIMMs operating with a 1.2V Vdd supply. It features a 32-bit 1:2 register command, address buffer with parity designed for 1.2V VDD operation.