Skip to main content
Renesas Electronics Corporation
Data Buffer for DDR4 Memory Modules

Package Information

CAD Model:View CAD Model
Pkg. Type:FCCSP
Pkg. Code:AVG53
Lead Count (#):53
Pkg. Dimensions (mm):7.5 x 3.0 x 1.2
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)53
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
Qty. per Reel (#)4000
Qty. per Carrier (#)0
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)0 to 70°C
FunctionData Buffer
Length (mm)7.5
MOQ4000
Package Area (mm²)22.5
Pitch (mm)0.5
Pkg. Dimensions (mm)7.5 x 3.0 x 1.2
Pkg. TypeFCCSP
Reel Size (in)13
SDRAM TypeDDR4 up to 3200
Supply Voltage (V)1.2 - 1.2, 1.14 - 1.26
Tape & ReelYes
Thickness (mm)1.2
Width (mm)3

Description

The 4DB0232KD is a JEDEC compliant DDR4 Data Buffer with dual 4-bit bidirectional “DQ” data registers and “DQS” differential strobes. It is designed for 1.2 VDD operation in DDR4 LRDIMM applications. The DQ host interface side of each 4-bit bidirectional data register is connected to a memory controller while the MDQ interface side is connected to two x4 DRAMs. The 4DB0232KD supports speeds up to 3200 just like the 4DB0232KC, but also has improved power efficiency.