| CAD Model: | View CAD Model |
| Pkg. Type: | FCCSP |
| Pkg. Code: | AVG53 |
| Lead Count (#): | 53 |
| Pkg. Dimensions (mm): | 7.5 x 3.0 x 1.2 |
| Pitch (mm): | 0.5 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Lead Count (#) | 53 |
| Carrier Type | Tray |
| Moisture Sensitivity Level (MSL) | 3 |
| Qty. per Reel (#) | 0 |
| Qty. per Carrier (#) | 364 |
| Pb (Lead) Free | Yes |
| Pb Free Category | e3 Sn |
| Temp. Range (°C) | 0 to 70°C |
| Function | Data Buffer |
| Length (mm) | 7.5 |
| MOQ | 364 |
| Package Area (mm²) | 22.5 |
| Pitch (mm) | 0.5 |
| Pkg. Dimensions (mm) | 7.5 x 3.0 x 1.2 |
| Pkg. Type | FCCSP |
| SDRAM Type | DDR4 up to 3200 |
| Supply Voltage (V) | 1.2 - 1.2, 1.14 - 1.26 |
| Tape & Reel | No |
| Thickness (mm) | 1.2 |
| Width (mm) | 3 |
The 4DB0232KD is a JEDEC compliant DDR4 Data Buffer with dual 4-bit bidirectional “DQ” data registers and “DQS” differential strobes. It is designed for 1.2 VDD operation in DDR4 LRDIMM applications. The DQ host interface side of each 4-bit bidirectional data register is connected to a memory controller while the MDQ interface side is connected to two x4 DRAMs. The 4DB0232KD supports speeds up to 3200 just like the 4DB0232KC, but also has improved power efficiency.