Skip to main content
Renesas Electronics Corporation
DDR4 Data Buffer for Enterprise Class Server LRDIMMs

Package Information

Pkg. Type:FCCSP
Pkg. Code:AVG53
Lead Count (#):53
Pkg. Dimensions (mm):7.5 x 3.0 x 1.2
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)53
Carrier TypeTray
Moisture Sensitivity Level (MSL)3
Qty. per Reel (#)0
Qty. per Carrier (#)364
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)0 to 70°C
FunctionData Buffer
Length (mm)7.5
MOQ364
Package Area (mm²)22.5
Pitch (mm)0.5
Pkg. Dimensions (mm)7.5 x 3.0 x 1.2
Pkg. TypeFCCSP
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
SDRAM TypeDDR4 up to 2400
Supply Voltage (V)1.2 - 1.2
Tape & ReelNo
Thickness (mm)1.2
Width (mm)3

Description

Renesas' JEDEC-compliant 4DB0226KA is a Gen 1.5 DDR4 data butter for Enterprise Class Server LRDIMMs operating with a 1.2V Vdd supply. Nine data buffers are used per LRDIMM to buffer 72 bits of DDR4 DRAM data.