Skip to main content
Renesas Electronics Corporation
32 BIT CMOS FLOW-THRU EDC

Package Information

Pkg. Type:PGA
Pkg. Code:GU144
Lead Count (#):144
Pkg. Dimensions (mm):40.13 x 40.13 x 3.18
Pitch (mm):2.54

Environmental & Export Classifications

Pb (Lead) FreeNo
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypePGA
Lead Count (#)144
Pb (Lead) FreeNo
Carrier TypeTray
Length (mm)40.13
MOQ12
Moisture Sensitivity Level (MSL)1
Package Area (mm²)1610.4
Pb Free Categorye0
Pitch (mm)2.54
Pkg. Dimensions (mm)40.13 x 40.13 x 3.18
Qty. per Carrier (#)12
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Temp. Range (°C)-40 to 85°C
Thickness (mm)3.18
Width (mm)40.13

Description

This product is obsolete.