Skip to main content
4-bit Microcontrollers with 4 to 16KB Flash, 24 Pins, 6MHz Max Frequency

Package Information

CAD Model: View CAD Model
Pkg. Type: SSOP
Pkg. Code: pkg_449
Lead Count (#): 24
Pkg. Dimensions (mm): 10.1 x 5.3 x 2.1
Pitch (mm):

Environmental & Export Classifications

RoHS (M34571GDFP#W4) EnglishJapanese
Moisture Sensitivity Level (MSL) 3
Pb (Lead) Free Yes
ECCN (US)
HTS (US)

Product Attributes

Bit Size 4
RAM (KB) 0.125
Lead Count (#) 24
Operating Freq (Max) (MHz) 6
CPU 4500
DMA No
Timer 8-bit x 3-ch
Ethernet No
Temp. Range (°C) -20 to +85
Family Name 720
LVD or PVD Yes
Lead Compliant Yes
Length (mm) 10
MOQ 2000
Moisture Sensitivity Level (MSL) 3
Pb (Lead) Free Yes
Pkg. Dimensions (mm) 10 x 5 x 2.1
Pkg. Type SSOP
Program Memory (KB) 16
RTC No
Tape & Reel No
Thickness (mm) 2.1
Width (mm) 5

Description

The 4571 Group is supported only for customers who have already adopted these products.