Skip to main content
4-bit Microcontrollers with 36 Pins, 2MHz Max Frequency

Package Information

CAD Model: View CAD Model
Pkg. Type:
Pkg. Code: PRSP0036GA-A
Lead Count (#): 36
Pkg. Dimensions (mm): 8.4x15
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) Free No
ECCN (US)
HTS (US)

Product Attributes

Bit Size 4
Lead Count (#) 36
CPU 4500
DMA No
Timer 8-bit x 2-ch
Ethernet No
CAN (ch) 0
Family Name 720
LVD or PVD Yes
Length (mm) 15
MOQ 1
Pb (Lead) Free No
Pkg. Dimensions (mm) 8.4x15
Program Memory (KB) 0
RTC No
Width (mm) 8.4

Description

The 4570 Group is supported only for customers who have already adopted these products.