Skip to main content
Renesas Electronics Corporation
4-bit Microcontrollers with 6KB Flash, 52 Pins, 6MHz Max Frequency

Package Information

CAD Model:View CAD Model
Pkg. Type:LQFP
Pkg. Code:pkg_712
Lead Count (#):52
Pkg. Dimensions (mm):10 x 10 x 1.7
Pitch (mm):

Environmental & Export Classifications

RoHS (M34559G6FP#V0)EnglishJapanese
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Bit Size4
RAM (KB)0.28
Lead Count (#)52
Operating Freq (Max) (MHz)6
CPU4500
DMANo
Timer8-bit x 2-ch, 16-bit x 1-ch
EthernetNo
Temp. Range (°C)-20 to +85
Family Name720
LVD or PVDYes
Lead CompliantYes
Length (mm)10
MOQ1
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Pkg. Dimensions (mm)10 x 10 x 1.7
Pkg. TypeLQFP
Program Memory (KB)6
RTCNo
Tape & ReelNo
Thickness (mm)1.7
Width (mm)10

Description

The 4559 Group is supported only for customers who have already adopted these products.