Skip to main content
Renesas Electronics Corporation
4-bit Microcontrollers with 48 Pins, 1MHz Max Frequency

Package Information

CAD Model:View CAD Model
Pkg. Type:LFQFP
Pkg. Code:pkg_492
Lead Count (#):48
Pkg. Dimensions (mm):7 x 7 x 1.7
Pitch (mm):0.5

Environmental & Export Classifications

RoHS (M34553G8FP#U0)EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Bit Size4
Lead Count (#)48
Operating Freq (Max) (MHz)1
CPU4500
DMANo
Timer8-bit x 2-ch, 16-bit x 1-ch
EthernetNo
Carrier TypeTray
Family Name720
LVD or PVDNo
Lead CompliantYes
Length (mm)7
MOQ1
Pb (Lead) FreeYes
Pkg. Dimensions (mm)7 x 7 x 1.7
Pkg. TypeLFQFP
RTCNo
Tape & ReelNo
Thickness (mm)1.7
Width (mm)7

Description

The 4553 Group is supported only for customers who have already adopted these products.