Skip to main content
4-bit Microcontrollers with 48 Pins, 1MHz Max Frequency

Package Information

CAD Model:View CAD Model
Pkg. Type:QFP
Pkg. Code:pkg_477
Lead Count (#):48
Pkg. Dimensions (mm):10 x 7 x 2.15
Pitch (mm):

Environmental & Export Classifications

RoHS (M34552M8-XXXFP#U0)EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Bit Size4
Lead Count (#)48
CPU4500
DMANo
Timer8-bit x 2-ch, 16-bit x 1-ch
EthernetNo
Temp. Range (°C)-20 to +85
Family Name720
LVD or PVDNo
Lead CompliantNo
Length (mm)10
MOQ1
Pb (Lead) FreeYes
Pkg. Dimensions (mm)10 x 7 x 2.15
Pkg. TypeQFP
RTCNo
Tape & ReelNo
Thickness (mm)2.15
Width (mm)7

Description

The 4552 Group is supported only for customers who have already adopted these products.