| CAD Model: | View CAD Model |
| Pkg. Type: | QFP |
| Pkg. Code: | pkg_477 |
| Lead Count (#): | 48 |
| Pkg. Dimensions (mm): | 10 x 7 x 2.15 |
| Pitch (mm): |
| RoHS (M34552G8FP#U0) | EnglishJapanese |
| Moisture Sensitivity Level (MSL) | |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Bit Size | 4 |
| Lead Count (#) | 48 |
| Operating Freq (Max) (MHz) | 1 |
| CPU | 4500 |
| DMA | No |
| Timer | 8-bit x 2-ch, 16-bit x 1-ch |
| Ethernet | No |
| Family Name | 720 |
| LVD or PVD | No |
| Lead Compliant | Yes |
| Length (mm) | 10 |
| MOQ | 1 |
| Pb (Lead) Free | Yes |
| Pkg. Dimensions (mm) | 10 x 7 x 2.15 |
| Pkg. Type | QFP |
| RTC | No |
| Tape & Reel | No |
| Thickness (mm) | 2.15 |
| Width (mm) | 7 |
The 4552 Group is supported only for customers who have already adopted these products.