Skip to main content
Renesas Electronics Corporation
4-bit Microcontrollers with 4KB Flash, 20 Pins, 6MHz Max Frequency

Package Information

CAD Model:View CAD Model
Pkg. Type:SOP
Pkg. Code:pkg_435
Lead Count (#):20
Pkg. Dimensions (mm):13 x 5 x 2.1
Pitch (mm):

Environmental & Export Classifications

RoHS (M34508G4HFP#W3)EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Bit Size4
RAM (KB)0.25
Lead Count (#)20
Operating Freq (Max) (MHz)6
CPU4500
DMANo
Timer8-bit x 2-ch
ADC10-bit x 4-ch
EthernetNo
Temp. Range (°C)-20 to +85
Family Name720
LVD or PVDYes
Lead CompliantYes
Length (mm)13
MOQ2000
Pb (Lead) FreeYes
Pkg. Dimensions (mm)13 x 5 x 2.1
Pkg. TypeSOP
Program Memory (KB)4
RTCNo
Tape & ReelNo
Thickness (mm)2.1
Width (mm)5

Description

The 4508 Group is supported only for customers who have already adopted these products.