| CAD Model: | View CAD Model |
| Pkg. Type: | SOP |
| Pkg. Code: | pkg_435 |
| Lead Count (#): | 20 |
| Pkg. Dimensions (mm): | 13 x 5 x 2.1 |
| Pitch (mm): |
| RoHS (M34508G4HFP#U0) | EnglishJapanese |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Bit Size | 4 |
| RAM (KB) | 0.25 |
| Lead Count (#) | 20 |
| Operating Freq (Max) (MHz) | 6 |
| CPU | 4500 |
| DMA | No |
| Timer | 8-bit x 2-ch |
| ADC | 10-bit x 4-ch |
| Ethernet | No |
| Temp. Range (°C) | -20 to +85 |
| Family Name | 720 |
| LVD or PVD | Yes |
| Lead Compliant | Yes |
| Length (mm) | 13 |
| MOQ | 1 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| Pkg. Dimensions (mm) | 13 x 5 x 2.1 |
| Pkg. Type | SOP |
| Program Memory (KB) | 4 |
| RTC | No |
| Tape & Reel | No |
| Thickness (mm) | 2.1 |
| Width (mm) | 5 |
The 4508 Group is supported only for customers who have already adopted these products.