Skip to main content
4-bit Microcontrollers with 20 Pins, 1MHz Max Frequency

Package Information

CAD Model:View CAD Model
Pkg. Type:LSSOP
Pkg. Code:pkg_447
Lead Count (#):20
Pkg. Dimensions (mm):6 x 4 x 1.45
Pitch (mm):0.65

Environmental & Export Classifications

RoHS (M34283G2GP#X6)EnglishJapanese
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Bit Size4
Lead Count (#)20
CPU720
DMANo
Timer8-bit x 2-ch
EthernetNo
Temp. Range (°C)-20 to +85
Carrier TypeEmbossed Tape
Family Name720
LVD or PVDYes
Lead CompliantNo
Length (mm)6
MOQ4000
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Pkg. Dimensions (mm)6 x 4 x 1.45
Pkg. TypeLSSOP
RTCNo
Tape & ReelNo
Thickness (mm)1.45
Width (mm)4

Description

The 4283 Group is supported only for customers who have already adopted these products.