| CAD Model: | View CAD Model |
| Pkg. Type: | LSSOP |
| Pkg. Code: | pkg_447 |
| Lead Count (#): | 20 |
| Pkg. Dimensions (mm): | 6.5 x 4.4 x 1.45 |
| Pitch (mm): | 0.65 |
| RoHS (M34283G2-XXXGP#V2) | EnglishJapanese |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Bit Size | 4 |
| Lead Count (#) | 20 |
| Operating Freq (Max) (MHz) | 1 |
| CPU | 720 |
| DMA | No |
| Timer | 8-bit x 2-ch |
| Ethernet | No |
| Carrier Type | Embossed Tape |
| Family Name | 720 |
| LVD or PVD | Yes |
| Lead Compliant | No |
| Length (mm) | 6 |
| MOQ | 1 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| Pkg. Dimensions (mm) | 6 x 4 x 1.45 |
| Pkg. Type | LSSOP |
| RTC | No |
| Tape & Reel | No |
| Thickness (mm) | 1.45 |
| Width (mm) | 4 |
The 4283 Group is supported only for customers who have already adopted these products.