| CAD Model: | View CAD Model |
| Pkg. Type: | |
| Pkg. Code: | PLSP0020JB-A |
| Lead Count (#): | 20 |
| Pkg. Dimensions (mm): | 4.4x6.5 |
| Pitch (mm): |
| Moisture Sensitivity Level (MSL) | |
| Pb (Lead) Free | No |
| ECCN (US) | |
| HTS (US) |
| Bit Size | 4 |
| Lead Count (#) | 20 |
| CPU | 720 |
| DMA | No |
| Timer | 8-bit x 2-ch |
| Ethernet | No |
| CAN (ch) | 0 |
| Family Name | 720 |
| LVD or PVD | Yes |
| Length (mm) | 6.5 |
| MOQ | 1 |
| Pb (Lead) Free | No |
| Pkg. Dimensions (mm) | 4.4x6.5 |
| Program Memory (KB) | 0 |
| RTC | No |
| Width (mm) | 4.4 |
The 4282 Group is supported only for customers who have already adopted these products.