Skip to main content
8-bit Microcontrollers with 64 Pins, 12MHz Max Frequency

Package Information

CAD Model:View CAD Model
Pkg. Type:LFQFP
Pkg. Code:pkg_493
Lead Count (#):64
Pkg. Dimensions (mm):10 x 10 x 1.7
Pitch (mm):0.5

Environmental & Export Classifications

RoHS (M38K09F8LHP#U0)EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Bit Size8
Lead Count (#)64
Operating Freq (Max) (MHz)12
CPU740
LVD or PVDNo
DMANo
Timer8-bit x 3-ch
ADC10-bit x 8-ch
EthernetNo
Temp. Range (°C)-20 to +85
Carrier TypeTape
Family Name740
Lead CompliantYes
Length (mm)10
MOQ1
Pb (Lead) FreeYes
Pkg. Dimensions (mm)10 x 10 x 1.7
Pkg. TypeLFQFP
RTCNo
Tape & ReelNo
Thickness (mm)1.7
USBUSB Peripheral
Width (mm)10

Description

The 38K0 Group is supported only for customers who have already adopted these products.