Skip to main content
8-bit Microcontrollers with 64 Pins, 12MHz Max Frequency

Package Information

CAD Model:View CAD Model
Pkg. Type:
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

RoHS (M38K09F8LFP#U0)EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Bit Size8
Operating Freq (Max) (MHz)12
CPU740
LVD or PVDNo
DMANo
Timer8-bit x 3-ch
ADC10-bit x 8-ch
EthernetNo
Temp. Range (°C)-20 to +85
Family Name740
Lead CompliantYes
MOQ1
Pb (Lead) FreeYes
RTCNo
Tape & ReelNo
USBUSB Peripheral

Description

The 38K0 Group is supported only for customers who have already adopted these products.