Skip to main content
8-bit Microcontrollers with 32-60KB Flash, 1.5-2KB RAM

Package Information

CAD Model: View CAD Model
Pkg. Type: LFQFP
Pkg. Code: pkg_495
Lead Count (#): 80
Pkg. Dimensions (mm): 12 x 12 x 1.7
Pitch (mm): 0.5

Environmental & Export Classifications

RoHS (M38D59GCHP#U0) EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) Free Yes
ECCN (US)
HTS (US)

Product Attributes

Bit Size 8
RAM (KB) 2
Lead Count (#) 80
Operating Freq (Max) (MHz) 12.5
CPU 740
LVD or PVD No
DMA No
Timer 8-bit x 4-ch, 16-bit x 2-ch
ADC 10-bit x 8-ch
Ethernet No
Temp. Range (°C) -20 to +85
Carrier Type Tray/Embossed tape
Family Name 740
Lead Compliant Yes
Length (mm) 12
MOQ 1
Pb (Lead) Free Yes
Pkg. Dimensions (mm) 12 x 12 x 1.7
Pkg. Type LFQFP
Program Memory (KB) 48
RTC No
Tape & Reel No
Thickness (mm) 1.7
Width (mm) 12

Description

The 38D5 Group is supported only for customers who have already adopted these products.