Skip to main content
8-bit Microcontrollers with 32-60KB Flash, 1.5-2KB RAM

Package Information

CAD Model: View CAD Model
Pkg. Type: QFP
Pkg. Code: pkg_481
Lead Count (#): 80
Pkg. Dimensions (mm): 20 x 14 x 3.05
Pitch (mm):

Environmental & Export Classifications

RoHS (M38D58G8FP#U0) EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) Free Yes
ECCN (US)
HTS (US)

Product Attributes

Bit Size 8
RAM (KB) 1.5
Lead Count (#) 80
Operating Freq (Max) (MHz) 12.5
CPU 740
LVD or PVD No
DMA No
Timer 8-bit x 4-ch, 16-bit x 2-ch
ADC 10-bit x 8-ch
Ethernet No
Temp. Range (°C) -20 to +85
Carrier Type Tray
Family Name 740
Lead Compliant Yes
Length (mm) 20
MOQ 1
Pb (Lead) Free Yes
Pkg. Dimensions (mm) 20 x 14 x 3.05
Pkg. Type QFP
Program Memory (KB) 32
RTC No
Tape & Reel No
Thickness (mm) 3.05
Width (mm) 14

Description

The 38D5 Group is supported only for customers who have already adopted these products.