Skip to main content
8-bit Microcontrollers with 16-60KB Flash, 0.625-2KB RAM

Package Information

CAD Model:View CAD Model
Pkg. Type:
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

RoHS (M38D24G4FP#U0)EnglishJapanese
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Bit Size8
RAM (KB)0.625
Operating Freq (Max) (MHz)12.5
CPU740
LVD or PVDNo
DMANo
Timer8-bit x 4-ch, 16-bit x 2-ch
ADC10-bit x 8-ch
EthernetNo
Temp. Range (°C)-20 to +85
Family Name740
Lead CompliantYes
MOQ1
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Program Memory (KB)16
RTCNo
Tape & ReelNo

Description

The 38D2 Group is supported only for customers who have already adopted these products.