Skip to main content
8-bit Microcontrollers with 144 Pins, 2MHz Max Frequency

Package Information

CAD Model: View CAD Model
Pkg. Type:
Pkg. Code: PLQP0144KA-A
Lead Count (#): 144
Pkg. Dimensions (mm): 20 x 20 x 1.7
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) Free No
ECCN (US)
HTS (US)

Product Attributes

Bit Size 8
Lead Count (#) 144
Operating Freq (Max) (MHz) 2
CPU 740
LVD or PVD No
DMA No
Timer 8-bit x 3-ch, 16-bit x 2-ch
ADC 10-bit x 8-ch
Ethernet No
CAN (ch) 0
Family Name 740
Length (mm) 20
MOQ 1
Pb (Lead) Free No
Pkg. Dimensions (mm) 20 x 20 x 1.7
RTC No
Width (mm) 20

Description

The 38C8 Group is supported only for customers who have already adopted these products.