Skip to main content
8-bit Microcontrollers with 16-32KB Flash, 0.5-1KB RAM

Package Information

CAD Model: View CAD Model
Pkg. Type: SDIP
Pkg. Code: pkg_428
Lead Count (#): 42
Pkg. Dimensions (mm): 36.72 x 13 x 5.5
Pitch (mm):

Environmental & Export Classifications

RoHS (M38507M8A-XXXSP#U1) EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) Free Yes
ECCN (US)
HTS (US)

Product Attributes

Bit Size 8
RAM (KB) 1
Lead Count (#) 42
Operating Freq (Max) (MHz) 12.5
CPU 740
LVD or PVD No
DMA No
Timer 8-bit x 4-ch
ADC 10-bit x 9-ch
Ethernet No
Temp. Range (°C) -20 to +85
Carrier Type Tube
Family Name 740
Lead Compliant Yes
Length (mm) 37
MOQ 1
Pb (Lead) Free Yes
Pkg. Dimensions (mm) 37 x 13 x 5.5
Pkg. Type SDIP
Program Memory (KB) 32
RTC No
Tape & Reel No
Thickness (mm) 5.5
Width (mm) 13

Description

The 3850A Group is supported only for customers who have already adopted these products.